Nabtesco is an integrated control systems manifacturer contributing to
"Human Safety and Comfort"
||Advanced Pneumatic Knee
■Smooth and Natural Swing Phase
・By using an innovative dual chamber cylinder,
the swing back speed can be automatically optimized.
■Stability of Stance Phase
・The new load brake makes possible excellent
stability at the stance phase and smooth
shift to the swing phase.
■Light and Compact
・The use of a high-strength titanium frame
accounts for the light weight and excellent
durability.
・NK-1 is so compact that children can use it.
Smooth walk, Lightweight and Natural fit
with Dual Chamber Cylinder
under construction
NK-1 NK-1H
NK-1s NK-1Hs
762KB
NEW PRODUCT!!
NK-1H & NK-1Hs
291KB
NK-1H & NK-1Hs
NK-1 & NK-1s
■Main Valve (MV)
Used for adjusting the swing back motion in the slow walking range. Turn
the MV clockwise and the swing back motion will be faster, Dial "0"
provides the maximum swing back speed and dail "20" the minimum
swing back speed..
■Assistive Valve (AV)
Used for adjusting the swing back motion in the medium and fast walking
range.
Turn the AV clockwise if further swing back speed is needed. The AV should
also be used to reduce the heel rise.
■Terminal Impact Adjustment Valve(TV)
Turn the TV clockwise and the terminal impact will be reduced . Note that
a too tight adjustment will cause the knee not to extend completely.
Size8.86MB Time8'49"